Manufacturer part number: F 1632-80
Brand: BOPLA
Price: 18.92 €
Delivery time: 3 Days
Dimension vertical H: 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F 1632-80
Dimension width W(mm) | 165 | Dimension depth D(mm) | 33 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP40 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |
This page is Filotec, Enclosures with membrane keypad area (1.5 mm), F16 Series, part number F 1632-80.
You can find the detail information about specifications and dimensions on part number F 1632-80.
Part Number |
---|
F 1632-100 |
F 1632-1000 |
F 1632-160 |
F 1632-220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical H (mm) |
---|---|---|---|---|---|
20.52 € | 1 | Available | 3 Days | 100 | |
136.75 € | 1 | Available | 30 Days | 1000 | |
25.32 € | 1 | Available | 23 Days | 160 | |
30.15 € | 1 | Available | 23 Days | 220 |