BOS 903 with carrying strap and compartment for 2 x 9V block batteries

BOS 903 with carrying strap and compartment for 2 x 9V block batteries
  • Volume Discount
Notes:
Fitting of display screen on request
Scope of delivery:
Lid with seal, base with battery compartment, carrying strap, screws, display screen (enclosed unfitted)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOS 903-7038

Part Number
BOS 903-7038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.22 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 211 Dimension vertical H(mm) 100 Dimension depth D(mm) 26
Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 7038 Operating temperature (°C) -25 - 70
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable Yes
With ventilation slots No

This page is BOS 903 with carrying strap and compartment for 2 x 9V block batteries, part number BOS 903-7038.
You can find the detail information about specifications and dimensions on part number BOS 903-7038.

Tech Support