Futura / Bopult, Console enclosure

Futura / Bopult, Console enclosure
  • Volume Discount
Notes:
The PCB is clamped between lid and base
Scope of delivery:
Lid and base, fixing screws, front panel, rubber feet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BP 810

Part Number
BP 810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.50 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 176 Dimension width(mm) 106 Dimension depth(mm) 54.3
Material Plastic Surface finishing Untreated Colour Grey
Operating temperature (°C) -25 - 70 Type of enclosure Closed With screening No
With integrated PCBmounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable Yes With ventilation slots No Degree of protection (IP) IP40
RAL-number 7035

This page is Futura / Bopult, Console enclosure, part number BP 810.
You can find the detail information about specifications and dimensions on part number BP 810.

Tech Support