BOS-Streamline, Decor seals for loop for attaching lanyard

BOS-Streamline, Decor seals for loop for attaching lanyard
  • Volume Discount
Notes:
LO = bracket up, LU = bracket down. Not for use with BS 502 and BS 504.
Scope of delivery:
Seal with bracket up or down, 4 screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS 500 DI-D-1003-LO

Part Number
BS 500 DI-D-1003-LO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.42 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 147.4 Dimension vertical H(mm) 77.1 Dimension depth D(mm) 31.1
Colour Yellow IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 1003 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is BOS-Streamline, Decor seals for loop for attaching lanyard, part number BS 500 DI-D-1003-LO.
You can find the detail information about specifications and dimensions on part number BS 500 DI-D-1003-LO.

Tech Support