BoTouch plastic, set

BoTouch plastic, set
  • Volume Discount
Scope of delivery:
1 enclosure frame with foamed seal, 4 clamps incl. screws, 4 screws for rear hood fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BTK 10.4-9005

Part Number
BTK 10.4-9005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.90 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 316 Dimension vertical H(mm) 236 Dimension depth D(mm) 53
Colour Black IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 9005 Operating temperature (°C) -25 - 110
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting Yes Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is BoTouch plastic, set, part number BTK 10.4-9005.
You can find the detail information about specifications and dimensions on part number BTK 10.4-9005.

Tech Support