BoTouch press-in profile set

BoTouch press-in profile set
  • Volume Discount
Notes:
Recommended for thin / delicate installation areas and IP protection requirement.
Scope of delivery:
2 profiles for longitudinal side mounting, 2 profiles for short-side mounting (only BTK 10.4)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BTK 10.4-AP

Part Number
BTK 10.4-AP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.48 €

1 Available 30 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 274 Dimension vertical H(mm) 7.8 Dimension depth D(mm) 16
Colour Natural colour IP rating IP00 Material Aluminium
Surface finishing Untreated Operating temperature (°C) -25 - 110 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is BoTouch press-in profile set, part number BTK 10.4-AP.
You can find the detail information about specifications and dimensions on part number BTK 10.4-AP.

Tech Support