CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, CC 500

CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, CC 500
  • Volume Discount
Scope of delivery:
Base element and rear element, upper and lower guide blocks, tapped strips, screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CC 500

Part Number
CC 500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 68 Dimension vertical H(mm) 136 Dimension depth D(mm) 225.5
Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting Yes Wall mounting possible Yes Housing connectable Yes
With ventilation slots No Modular spacing (MW) 12

This page is CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, CC 500, part number CC 500.
You can find the detail information about specifications and dimensions on part number CC 500.

Tech Support