CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, Mounting set for connectors DIN EN 60603-2 (previously DIN 41612), aluminium

CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, Mounting set for connectors DIN EN 60603-2 (previously DIN 41612), aluminium
  • Volume Discount
Scope of delivery:
Mounting set
Notes:
Mounting is on the integrated guide blocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CC 500 MS

Part Number
CC 500 MS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.35 €

1 Available 30 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 60 Dimension vertical H(mm) 20 Dimension depth D(mm) 2
Colour Natural colour IP rating IP00 Material Aluminium
Surface finishing Other Operating temperature (°C) -25 - 110 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No
Modular spacing (MW) 0

This page is CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, Mounting set for connectors DIN EN 60603-2 (previously DIN 41612), aluminium, part number CC 500 MS.
You can find the detail information about specifications and dimensions on part number CC 500 MS.

Tech Support