CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, CC 500 for control panel mounting, with hinged front, crystal-clear, IP 65

CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, CC 500 for control panel mounting, with hinged front, crystal-clear, IP 65
  • Volume Discount
Scope of delivery:
Base element with moulded-on mounting frame, rear element, upper and lower guide blocks,crystal-clear front door, hinged with lock, retaining clasps, tapped strips, screws
Notes:
IP protection class is only guaranteed when the front door is closed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CC 500 NGTK

Part Number
CC 500 NGTK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 68 Dimension vertical H(mm) 156.7 Dimension depth D(mm) 253.5
Colour Light grey IP rating IP65 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No
Modular spacing (MW) 12

This page is CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, CC 500 for control panel mounting, with hinged front, crystal-clear, IP 65, part number CC 500 NGTK.
You can find the detail information about specifications and dimensions on part number CC 500 NGTK.

Tech Support