Element / Universal, Enclosure with air vents

Element / Universal, Enclosure with air vents
  • Volume Discount
Scope of delivery:
Lid, base, 4 fixing screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E 406 VL
E 440 VL
E 450 VL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

12.33 €

1 Available 3 Days 655030

22.72 €

1 Available 3 Days 1508055

32.08 €

1 Available 3 Days 18811070

Loading...

  1. 1

Basic information

Colour Grey IP rating IP30 Material Plastic
Surface finishing Untreated Operating temperature (°C) -10 - 65 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible Yes Housing connectable Yes With ventilation slots Yes

Tech Support