Element / Universal, Enclosure with front panel

Element / Universal, Enclosure with front panel
  • Volume Discount
Scope of delivery:
Lid with aluminium front panel, base, 4 fixing screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E 430 A

Part Number
E 430 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 120 Dimension vertical H(mm) 65 Dimension depth D(mm) 40
Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated Operating temperature (°C) -10 - 65 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

This page is Element / Universal, Enclosure with front panel, part number E 430 A.
You can find the detail information about specifications and dimensions on part number E 430 A.

Tech Support