Elegant-Pult, Enclosure with continuous membrane keypad area

Elegant-Pult, Enclosure with continuous membrane keypad area
  • Volume Discount
Scope of delivery:
Lid and base, 4 fixing screws, rear panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EG 1240 P
EG 1545 P
EG 2060 P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

23.22 €

1 Available 3 Days 6712540

25.98 €

1 Available 3 Days 8215045

28.25 €

1 Available 3 Days 11220064

Loading...

  1. 1

Basic information

Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated Operating temperature (°C) -10 - 65 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support