Elegant, Accessories, Wall brackets, ABS

Elegant, Accessories, Wall brackets, ABS
  • Volume Discount
Scope of delivery:
4 wall brackets, screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EG-WL
EG-WL DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable product

4.02 €

1 Available 3 Days -

4.02 €

1 Available 3 Days Only for use with EG-DO..

Loading...

  1. 1

Basic information

Dimension width W(mm) 13 Dimension vertical H(mm) 24 Dimension depth D(mm) 7.5
Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated Operating temperature (°C) -10 - 65 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible Yes Housing connectable No With ventilation slots No

Tech Support