Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F 316-1000 |
F 320-1000 |
F 324-1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth D (mm) | |
---|---|---|---|---|---|
48.78 € | 1 | Available | 3 Days | 16.4 | |
50.47 € | 1 | Available | 3 Days | 20.4 | |
53.18 € | 1 | Available | 3 Days | 24.4 |
Loading...
Dimension width W(mm) | 33.6 | Dimension vertical H(mm) | 1000 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP40 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |