Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SE 420 EU - 9016
Dimension width W(mm) | 100 | Dimension vertical H(mm) | 50 | Dimension depth D(mm) | 40 |
---|---|---|---|---|---|
Colour | White | IP rating | IP20 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 9016 | Operating temperature (°C) | -25 - 80 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is Elesett / Eletec, Eletec Enclosures, Connector enclosure with Euro plug, part number SE 420 EU - 9016.
You can find the detail information about specifications and dimensions on part number SE 420 EU - 9016.