UDS Universal-Docking-Station, Wall and desktop enclosures, Desktop and wall-mounted enclosure S

UDS Universal-Docking-Station, Wall and desktop enclosures, Desktop and wall-mounted enclosure S
  • Volume Discount
Scope of delivery:
Pre-mounted lid, base, PCB clamp bridge, blind plate, rubber feet, screw cover, screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UDS-B-S
UDS-G-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour RAL-number

25.23 €

1 Available 3 Days Black9005

25.23 €

1 Available 3 Days Grey7038

Loading...

  1. 1

Basic information

Dimension width W(mm) 113 Dimension vertical H(mm) 65 Dimension depth D(mm) 31
IP rating IP40 Material Plastic Surface finishing Untreated
Operating temperature (°C) -25 - 70 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible Yes
Housing connectable Yes With ventilation slots No

Tech Support