Bocard, Accessories, DIN rail holder for rails DIN EN 60715 TH 35, polyamide

Bocard, Accessories, DIN rail holder for rails DIN EN 60715 TH 35, polyamide
  • Volume Discount
Scope of delivery:
2 DIN rail holders, screws
Notes:
Fixing domes for fitting of the TSH 35-2 are already moulded onto the Bocard bases up to size BCD 250.The ingress protection category for the Bocard enclosure is not affected.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSH 35-2

Part Number
TSH 35-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Material Plastic Product size (height)(mm) 43.5
Product size (width)(mm) 30 Product size (Depth)(mm) 11 Surface finishing Untreated
Operating temperature (°C) -30 - 80 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting Yes Wall mounting possible No
Housing connectable No With ventilation slots No Degree of protection (IP) IP00

This page is Bocard, Accessories, DIN rail holder for rails DIN EN 60715 TH 35, polyamide, part number TSH 35-2.
You can find the detail information about specifications and dimensions on part number TSH 35-2.

Tech Support