Cable glands / General Accessories, Universal DIN rail holder TSH 35, polyamide

Cable glands / General Accessories, Universal DIN rail holder TSH 35, polyamide
  • Volume Discount
Notes:
This DIN rail holder consists of a base and a bolt. The bolt can be snapped into the base in different positions. This makes it ideal for use with enclosure heights between 70 mm and 160 mm. It is fitted approximately in the middle of the enclosure, and the bolt projecting from the enclosure base can be disconnected from the rail by means of a screwdriver in the normal way. For assembly, insert the screws (enclosed) from the inside of the enclosure. This guarantees full insulation protection. On small enclosures, the part of the bolt which projects upwards can be pinched off. In the case of very wide enclosures, it may be necessary to fit two DIN rail holders.
Scope of delivery:
1 DIN rail holder, screws for enclosure mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSH 35

Part Number
TSH 35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.80 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Material Plastic Product size (height)(mm) 105
Product size (width)(mm) 45 Product size (Depth)(mm) 15.2 Surface finishing Untreated
Operating temperature (°C) -10 - 65 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting Yes Wall mounting possible No
Housing connectable No With ventilation slots No Degree of protection (IP) IP00

This page is Cable glands / General Accessories, Universal DIN rail holder TSH 35, polyamide, part number TSH 35.
You can find the detail information about specifications and dimensions on part number TSH 35.

Tech Support