CombiCard 1000-3000 / CombiSet 500, Accessories, Hinge to prevent loss of the terminal compartment lid

CombiCard 1000-3000 / CombiSet 500, Accessories, Hinge to prevent loss of the terminal compartment lid
  • Volume Discount
Scope of delivery:
1 set = 2 pieces
Notes:
Only for use with RD...GK(SC).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC G-K

Part Number
SC G-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 8 Dimension vertical H(mm) 31.2 Dimension depth D(mm) 28
Colour White IP rating IP00 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No
Modular spacing (MW) 0

This page is CombiCard 1000-3000 / CombiSet 500, Accessories, Hinge to prevent loss of the terminal compartment lid, part number SC G-K.
You can find the detail information about specifications and dimensions on part number SC G-K.

Tech Support