Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RD 1000 KSC |
RD 2000 KSC |
RD 3000 KSC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Modular spacing (MW) | |
---|---|---|---|---|---|---|
59.25 € | 1 | Available | 3 Days | 133.4 | 20 | |
61.73 € | 1 | Available | 3 Days | 184.2 | 30 | |
72.63 € | 1 | Available | 3 Days | 280.72 | 49 |
Loading...
Dimension vertical H(mm) | 193 | Dimension depth D(mm) | 48 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |