CombiCard 1000-3000 / CombiSet 500, 19" accessories, Card guides for 19" internal constructions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KF 1230

Part Number
KF 1230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 10.6 Dimension vertical H(mm) 14.5 Dimension depth D(mm) 155
Colour Black IP rating IP00 Material Plastic
Surface finishing Untreated RAL-number 9005 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No Modular spacing (MW) 0

This page is CombiCard 1000-3000 / CombiSet 500, 19" accessories, Card guides for 19" internal constructions, part number KF 1230.
You can find the detail information about specifications and dimensions on part number KF 1230.

Tech Support