RegloCard-Plus / Combifront, Accessories, Wall brackets, screw-on at rear

RegloCard-Plus / Combifront, Accessories, Wall brackets, screw-on at rear
  • Volume Discount
Notes:
For 4-point wall fixing without opening the enclosure. Fitting to rear of enclosure from the outside. Suitable for all enclosures in this series.
Scope of delivery:
2 pieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCP/RCPM - WL

Part Number
RCP/RCPM - WL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.80 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 41 Dimension vertical H(mm) 27.5 Dimension depth D(mm) 10.2
Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable No
With ventilation slots No

This page is RegloCard-Plus / Combifront, Accessories, Wall brackets, screw-on at rear, part number RCP/RCPM - WL.
You can find the detail information about specifications and dimensions on part number RCP/RCPM - WL.

Tech Support