CombiCard 1000-3000 / CombiSet 500, 19" accessories, Card retainers for card guides KF 1230

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KS 1230

Part Number
KS 1230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 5.9 Dimension vertical H(mm) 0.8 Dimension depth D(mm) 30.8
Colour Natural colour IP rating IP00 Material Steel
Surface finishing Galvanised Operating temperature (°C) -25 - 110 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No
Modular spacing (MW) 0

This page is CombiCard 1000-3000 / CombiSet 500, 19" accessories, Card retainers for card guides KF 1230, part number KS 1230.
You can find the detail information about specifications and dimensions on part number KS 1230.

Tech Support