Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ART 655 F |
ART 655 F MIT BE 30 |
ART 655 F MIT BE 60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | |
---|---|---|---|---|---|
105.22 € | 1 | Available | 3 Days | Standard | |
128.57 € | 1 | Available | 23 Days | with additional battery compartment BE 30 | |
133.67 € | 1 | Available | 3 Days | with additional battery compartment BE 60 |
Loading...
Dimension width W(mm) | 204 | Dimension vertical H(mm) | 110 | Dimension depth D(mm) | 41 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP65 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |