Alustyle, Cover, Mounting lid with hinged aluminium flap; hinged side = membrane side (Part Numbers)

Alustyle, Cover, Mounting lid with hinged aluminium flap; hinged side = membrane side
  • Volume Discount
Notes:
max. achievable ingress protection IP 65 (dependent on profile version)
Scope of delivery:
Lid including dark grey seal and aluminium flap, flap seal, screws, graphite grey screw covers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASM 1030 SAL1-7024

Part Number
ASM 1030 SAL1-7024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.10 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 98.5 Dimension vertical H(mm) 19 Dimension depth D(mm) 32.8
Colour Grey IP rating IP65 Material Aluminium
Surface finishing Powder coating RAL-number 7024 Operating temperature (°C) -40 - 70
Type of enclosure Open With screening Yes With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is Alustyle, Cover, Mounting lid with hinged aluminium flap; hinged side = membrane side, part number ASM 1030 SAL1-7024.
You can find the detail information about specifications and dimensions on part number ASM 1030 SAL1-7024.

Tech Support