Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AT 1850 DI |
AT 1865 DI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth D (mm) | |
---|---|---|---|---|---|
27.00 € | 1 | Available | 3 Days | 53.2 | |
28.15 € | 1 | Available | 3 Days | 68.2 |
Loading...
Dimension width W(mm) | 181.1 | Dimension vertical H(mm) | 1.5 | Colour | Black |
---|---|---|---|---|---|
IP rating | IP54 | Material | Other | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |