Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ATD 1850-7024 |
ATD 1850-9005 |
ATD 1865-7024 |
ATD 1865-9005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth D (mm) | Colour | RAL-number | |
---|---|---|---|---|---|---|---|
16.07 € | 1 | Available | 3 Days | 57.2 | Grey | 7024 | |
16.07 € | 1 | Available | 3 Days | 57.2 | Black | 9005 | |
17.37 € | 1 | Available | 3 Days | 72.2 | Grey | 7024 | |
17.37 € | 1 | Available | 3 Days | 72.2 | Black | 9005 |
Loading...
Dimension width W(mm) | 185.1 | Dimension vertical H(mm) | 26 | IP rating | IP54 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |