Alu-Topline, Accessories, Insulating strip for PCB mounting on the profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AT-IS 00020

Part Number
AT-IS 00020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 3.4 Dimension vertical H(mm) 101.5 Dimension depth D(mm) 8.9
Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 110 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is Alu-Topline, Accessories, Insulating strip for PCB mounting on the profile, part number AT-IS 00020.
You can find the detail information about specifications and dimensions on part number AT-IS 00020.

Tech Support