Bocube Alu, Enclosure with membrane lid, graphite grey, covers anodised, hinged

Bocube Alu, Enclosure with membrane lid, graphite grey, covers anodised, hinged
  • Volume Discount
Scope of delivery:
enclosure incl. hinge and fixing material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA 342412 F-7024

Part Number
BA 342412 F-7024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

248.98 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 363 Dimension vertical H(mm) 424 Dimension depth D(mm) 120

This page is Bocube Alu, Enclosure with membrane lid, graphite grey, covers anodised, hinged, part number BA 342412 F-7024.
You can find the detail information about specifications and dimensions on part number BA 342412 F-7024.

Tech Support