Bocube Alu, Enclosure with membrane lid, light grey, hinged

Bocube Alu, Enclosure with membrane lid, light grey, hinged
  • Volume Discount
Scope of delivery:
enclosure incl. hinge and fixing material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA 342412 F-7035

Part Number
BA 342412 F-7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

248.98 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 363 Dimension vertical H(mm) 424 Dimension depth D(mm) 120

This page is Bocube Alu, Enclosure with membrane lid, light grey, hinged, part number BA 342412 F-7035.
You can find the detail information about specifications and dimensions on part number BA 342412 F-7035.

Tech Support