Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BA GR 08-9006 |
BA GR 13-9006 |
BA GR 17-9006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension vertical H (mm) | |
---|---|---|---|---|---|
17.20 € | 1 | Available | 3 Days | 77 | |
17.68 € | 1 | Available | 3 Days | 114 | |
18.22 € | 1 | Available | 3 Days | 160 |
Loading...
Dimension width W(mm) | 12 | Dimension depth D(mm) | 40 | Colour | Silver |
---|---|---|---|---|---|
IP rating | IP00 | Material | Aluminium | Surface finishing | Powder coating |
RAL-number | 9006 | Operating temperature (°C) | -40 - 100 | Type of enclosure | Open |
With screening | Yes | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |