Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BCD 160 GE-B |
BCD 200 GE-B |
BCD 250 GE-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|
6.52 € | 1 | Available | 3 Days | 159.2 | 33 | |
6.98 € | 1 | Available | 3 Days | 190 | 35 | |
7.67 € | 1 | Available | 3 Days | 225 | 39 |
Loading...
Dimension vertical H(mm) | 8.5 | Colour | Other | IP rating | IP00 |
---|---|---|---|---|---|
Material | Stainless steel | Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |