Manufacturer part number: BCD WL-7024
Brand: BOPLA
Price: 5.53 €
Delivery time: 3 Days
RAL-number: 7024
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD WL-7024
Dimension width W(mm) | 17.5 | Dimension vertical H(mm) | 25.6 | Dimension depth D(mm) | 8 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | No | With ventilation slots | No |
This page is Bocard, Accessories, Wall brackets, part number BCD WL-7024.
You can find the detail information about specifications and dimensions on part number BCD WL-7024.
Part Number |
---|
BCD WL-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RAL-number |
---|---|---|---|---|---|
5.53 € | 1 | Available | 3 Days | 7035 |