Cable glands / General Accessories, Battery compartment for 9V block battery, black plastic

Cable glands / General Accessories, Battery compartment for 9V block battery, black plastic
  • Volume Discount
Notes:
Processing of the enclosure and mounting of the battery compartment on request. Battery clip BH 9V-Clip 34165578 as accessory.
Scope of delivery:
1 battery compartment including tension frame

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BE 40

Part Number
BE 40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.42 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 59 Dimension vertical H(mm) 52 Dimension depth D(mm) 24.4
Colour Black IP rating IP00 Material Plastic
Surface finishing Untreated Operating temperature (°C) -30 - 80 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is Cable glands / General Accessories, Battery compartment for 9V block battery, black plastic, part number BE 40.
You can find the detail information about specifications and dimensions on part number BE 40.

Tech Support