BOS 751 with display screen and compartment for 9V block battery

BOS 751 with display screen and compartment for 9V block battery
  • Volume Discount
Scope of delivery:
Lid, base, front panel, battery compartment lid, screws, display screen, slide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOS 751-9005

Part Number
BOS 751-9005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 157 Dimension vertical H(mm) 84 Dimension depth D(mm) 30
Colour Black IP rating IP40 Material Plastic
Surface finishing Untreated RAL-number 9005 Operating temperature (°C) -25 - 70
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable Yes
With ventilation slots No

This page is BOS 751 with display screen and compartment for 9V block battery, part number BOS 751-9005.
You can find the detail information about specifications and dimensions on part number BOS 751-9005.

Tech Support