Euromas Aluminium / Euromas F05, Enclosure, aluminium, with silicone lid seal

Euromas Aluminium / Euromas F05, Enclosure, aluminium, with silicone lid seal
  • Volume Discount
Notes:
On the A 198, because of the wall-mounting drill holes inside the sealed lip, expert sealing of the wall-mounting is necessary to achieve protection class IP 66.
Scope of delivery:
Lid and base, lid screws (V2A), 4 screws for installation/earthing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A 115 SIL

Part Number
A 115 SIL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.58 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 175 Dimension vertical H(mm) 80 Dimension depth D(mm) 57
IP rating IP66 RAL-number 7001

This page is Euromas Aluminium / Euromas F05, Enclosure, aluminium, with silicone lid seal, part number A 115 SIL.
You can find the detail information about specifications and dimensions on part number A 115 SIL.

Tech Support