BOPLA-Arteb, Enclosure with continuous membrane keypad area, 225 Enclosures

BOPLA-Arteb, Enclosure with continuous membrane keypad area, 225 Enclosures
  • Volume Discount
Notes:
Please order caps separately.
Scope of delivery:
Lid and base
PU = 5 pieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ART 225 F

Part Number
ART 225 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 98 Dimension vertical H(mm) 55 Dimension depth D(mm) 20
Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 7038 Operating temperature (°C) -25 - 70
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable Yes
With ventilation slots No

This page is BOPLA-Arteb, Enclosure with continuous membrane keypad area, 225 Enclosures, part number ART 225 F.
You can find the detail information about specifications and dimensions on part number ART 225 F.

Tech Support