Internorm, Mounting profile sets, natural-coloured anodised aluminium, vertical mounting grooves for insertion of FP…, FPK…, FIP… front panels

Internorm, Mounting profile sets, natural-coloured anodised aluminium, vertical mounting grooves for insertion of FP…, FPK…, FIP… front panels
  • Volume Discount
Notes:
Additional sizes on request. Fixing material KM 4/5.3 (54700340) for profile groove as accessories.
Scope of delivery:
2 profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PM 00300
PM 00400
PM 00500
PM 00600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of height units

11.23 €

1 Available 3 Days 3

12.82 €

1 Available 3 Days 4

14.63 €

1 Available 3 Days 5

16.35 €

1 Available 3 Days 6

Loading...

  1. 1

Basic information

EMC-version No

Tech Support