Internorm, 19" profile sets, natural-coloured anodised aluminium, for fitting of subracks or screw-on FPS... front panels

Internorm, 19" profile sets, natural-coloured anodised aluminium, for fitting of subracks or screw-on FPS... front panels
  • Volume Discount
Notes:
Additional sizes on request. Fixing material KM 5 (54700350), KS 5 (54700360), KU 5 (54700370), KM4/5:3 (54700340) as accessories.
Scope of delivery:
2 profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PZ 00300
PZ 00400
PZ 00500
PZ 00600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of height units

16.05 €

1 Available 3 Days 3

19.73 €

1 Available 3 Days 4

22.80 €

1 Available 3 Days 5

25.75 €

1 Available 3 Days 6

Loading...

  1. 1

Basic information

EMC-version No

Tech Support