Manufacturer part number: DAE M6 7035
Brand: BOPLA
Price: 25.20 €
Delivery time: 3 Days
Color: [Other] Light grey
RAL-number: 7035
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DAE M6 7035
Material | Plastic | Thread type | Metric | Nominal thread size metric/PG | 6 |
---|---|---|---|---|---|
Pitch thread (mm) | 0.75 | Material quality | Polyamide (PA) |
This page is Cable glands / General Accessories, Pressure compensation element DAE M6, up to IP 69, part number DAE M6 7035.
You can find the detail information about specifications and dimensions on part number DAE M6 7035.
Part Number |
---|
DAE M6 9005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | RAL-number |
---|---|---|---|---|---|---|
25.20 € | 1 | Available | 3 Days | Black | 9005 |