Manufacturer part number: 82001-410111X370
Brand: NORELEM
Price: 256.61 €
Delivery time: 4 Days
Main colour: Black anodised
ESD electrostatic discharging: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
82001-410111X370
Dimension length(mm) | 370 | Slot width(mm) | 8 | Form | B |
---|---|---|---|---|---|
Version 2 | Type I | Main material | Aluminium | Item | Socket strip |
Safety rating | IP20 | Form definition | 4x plug sockets | Protection class | II Protective insulation |
Input switchable | Yes | Operating voltage(V AC) | 230 | Operating frequency(Hz) | 50 |
Operating current max.(A) | 16 | Output switchable | Yes | No. of sockets 230 V | 4 |
Socket type | CEE 7/3 (type F) | Wattage max.(W) | 3500 | Version 1 | Input/Output Switchable |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.6980 |
This page is Socket strips in an aluminium housing, Form B (82001), part number 82001-410111X370.
You can find the detail information about specifications and dimensions on part number 82001-410111X370.
Part Number |
---|
82001-410110X370 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | ESD electrostatic discharging |
---|---|---|---|---|---|---|
158.81 € | 1 | 4 Days | Natural anodised | No |