Flexible Protective Hose, Plastic

Flexible Protective Hose, Plastic
Flexible protective hose, made of polyurethane, double-walled, dimensionally stable thanks to hard PVC spring coil, highly flexible thanks to air chamber system, UV and oil resistant, temperature range from–5 °C to 60 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F 1510
F 1914
F 2822
F 4032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Required Inner Diameter Size
(mm)
Outer Diameter
(mm)

11.95 €

25 9 Days 1015

14.55 €

25 9 Days 1419

24.38 €

25 9 Days 2228

28.80 €

25 9 Days 3240

Loading...

  1. 1

Basic information

Operating Temperature (Min.)(℃) -5 Operating Temperature (Max.)(℃) 60 Color Other
Material Polyurethane (PUR)

Tech Support