Spiral Hose with Steel Braiding, Plastic

Spiral Hose with Steel Braiding, Plastic
Spiral hose with PVC/Buna steel braiding for heavy mechanical loads, steel zinc plated, temperature range from –15 °C to 60 °C, in 6 sizes from NW 10–NW 29, flexible, pressure and tread resistant, chemically resistant, weather-resistant.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GP 11
GP 13
GP 16
GP 21
GP 29
GP 9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter

15.52 €

50 9 Days 11

16.77 €

50 9 Days 13

17.45 €

50 9 Days 16

29.13 €

50 9 Days 21

42.02 €

25 9 Days 29

13.50 €

50 9 Days 10

Loading...

  1. 1

Basic information

Operating Temperature (Min.)(℃) -15 Operating Temperature (Max.)(℃) 60 Color Grey
Material Plastic

Tech Support