Hose, Corrugated, FDA-compliant Coated Polyamide

Hose, Corrugated, FDA-compliant Coated Polyamide
Hose, corrugated, made of FDA-compliant coated polyamide, for Hygienic Design, temperature range –20 °C to 95 °C (briefly up to 120 °C)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HGW 12
HGW 17
HGW 23
HGW 29
HGW 36
HGW 48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Required Inner Diameter Size
(mm)
Outer Diameter
(mm)

16.03 €

50 9 Days 11.816

17.13 €

50 9 Days 15.621.6

22.08 €

50 9 Days 21.728.8

30.85 €

50 9 Days 27.434.7

35.82 €

30 9 Days 35.842.7

50.52 €

30 9 Days 46.754.6

Loading...

  1. 1

Basic information

Operating Temperature (Min.)(℃) -20 Operating Temperature (Max.)(℃) 95 Color Other
Material Polyamide (PA)

Tech Support