Hose Connector, Brass, Pg

Hose Connector, Brass, Pg
Hose connector Pg, made of nickel-plated brass, screw-in, without sealing insert, with HNBR o-ring, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6007.09
6009.09
6009.11
6011.09
6011.11
6011.13
6013.09
6013.11
6013.13
6013.16
6016.09
6016.11
6016.13
6016.16
6021.21
6021.24
6029.29
6029.34
6036.36
6042.42
6048.48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)
i-Ø
(mm)

2.73 €

50 9 Days 15.575147.0

3.34 €

50 9 Days 18.996177.0

2.93 €

50 9 Days 18.9961710.0

4.06 €

50 9 Days 22.2116207.0

3.86 €

50 9 Days 22.21162010.0

3.24 €

50 9 Days 24.41162212.0

3.50 €

50 9 Days 24.413.56.5227.0

3.86 €

50 9 Days 24.413.56.52210.0

2.67 €

50 9 Days 24.413.56.52212.0

2.77 €

50 9 Days 26.713.56.52414.5

4.01 €

50 9 Days 26.7166.5247.0

3.86 €

50 9 Days 26.7166.52410.0

3.66 €

50 9 Days 26.7166.52412.0

3.29 €

50 9 Days 26.7166.52414.5

4.06 €

25 9 Days 33.52173019.0

4.06 €

25 9 Days 33.52193021.0

8.56 €

10 9 Days 43.52984027.5

8.56 €

10 9 Days 43.529104030.0

16.00 €

5 9 Days 543695034.0

18.54 €

5 9 Days 6142105740.0

20.21 €

5 9 Days 6948106447.0

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Model Straight
Screened No Separable Screw Gland No Thread Type PG
With Locknut No Bend Radius Protection/Trumpet Flare No Surface Protection Nickel-plated
EMC-version No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Halogen Free Yes Degree of Protection (IP) IP68

Tech Support