Hose Clamp, DIN 3017, with Cross Recess, Stainless Steel

Hose Clamp, DIN 3017, with Cross Recess, Stainless Steel
Stainless steel hose clamp suitable for UNI hose cable glands and hose connectors cross-head screw: steel zinc plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGL 12/20
SGL 16/25
SGL 20/32
SGL 25/40
SGL 32/50
SGL 40/60
SGL 8/16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping Range
(mm)

0.78 €

50 9 Days 12.0 -12.0

0.80 €

50 9 Days 16.0 - 16.0

0.82 €

25 9 Days 20.0 - 20.0

0.83 €

10 9 Days 25.0 - 25.0

0.85 €

5 9 Days 32.0 - 32.0

0.85 €

5 9 Days 40.0 - 40.0

0.78 €

50 9 Days 8.0 - 8.0

Loading...

  1. 1

Basic information

Housing Material Other Material Strap Other Material Worm Screw Other
Tape Width(mm) 9.5

Tech Support