Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
749/5 |
750/5 |
751/5 |
752/5 |
753/5 |
754/5 |
755/5 |
756/5 |
757/5 |
758/5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Thread Size Metric/PG | |
---|---|---|---|---|---|
0.12 € | 50 | 9 Days | 7 | ||
0.12 € | 50 | 9 Days | 9 | ||
0.13 € | 50 | 9 Days | 11 | ||
0.15 € | 50 | 9 Days | 13.5 | ||
0.18 € | 50 | 9 Days | 16 | ||
0.28 € | 50 | 9 Days | 21 | ||
0.42 € | 50 | 9 Days | 29 | ||
0.80 € | 25 | 9 Days | 36 | ||
1.42 € | 10 | 9 Days | 42 | ||
1.50 € | 10 | 9 Days | 48 |
Loading...
Material | Metal | Material Quality | Brass | Surface Protection | Nickel-plated |
---|---|---|---|---|---|
Glass-fibre Reinforced | No | Halogen Free | Yes | Thread Type | PG |