Reducer, Knurled, M to M Thread, Brass (Part Numbers)

Reducer, Knurled, M to M Thread, Brass
Reducer, knurled– M to M thread, made of nickel-plated brass, for reducing the connection thread by 1 size,
knurling for easy assembly, without o-ring, type of protection IP54, max. temperature +200 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10.216/212
10.220/212
10.220/216
10.225/216
10.225/220
10.232/220
10.232/225
10.240/225
10.240/232
10.250/232
10.250/240
10.263/240
10.263/250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Inner Thread (Metric) Thread Size Outer Thread (Metric)

0.57 €

50 9 Days 1216

1.12 €

50 9 Days 1220

0.85 €

50 9 Days 1620

1.68 €

50 9 Days 1625

1.27 €

50 9 Days 2025

2.53 €

50 9 Days 2032

1.90 €

50 9 Days 2532

3.80 €

25 9 Days 2540

2.85 €

25 9 Days 3240

5.68 €

10 9 Days 3250

4.27 €

10 9 Days 4050

8.53 €

10 9 Days 4063

6.40 €

10 9 Days 5063

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread Metric Thread Type Outer Thread Metric

Tech Support