Lock Nut, Metric Thread, Stainless Steel

Lock Nut, Metric Thread, Stainless Steel
Lock nut – metric thread EN 60423, made of stainless steel, for fixing the cable gland in holes in the enclosur.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
210/5STV
212/5STV
216/5STV
220/5STV
225/5STV
232/5STV
240/5STV
250/5STV
263/5STV
GMM 80VA
GMM 85VA
GMM 90VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Pitch Thread

2.73 €

50 9 Days 101

2.82 €

50 9 Days 121.5

2.90 €

50 9 Days 161.5

3.20 €

50 9 Days 201.5

4.02 €

50 9 Days 251.5

5.08 €

50 9 Days 321.5

8.57 €

50 9 Days 401.5

17.28 €

25 9 Days 501.5

38.97 €

10 9 Days 631.5

138.62 €

10 9 Days 802

142.80 €

10 9 Days 852

147.20 €

5 9 Days 902

Loading...

  1. 1

Basic information

Material Metal Material Quality Stainless steel V2A Surface Protection Untreated
Glass-fibre Reinforced No Halogen Free Yes Thread Type Metric

Tech Support