Blind Plug, Round, Metric Thread, Plastic (Part Numbers)

Blind Plug, Round, Metric Thread, Plastic
Blind plug, round – metric thread, made of polyamide GRP, seals unused holes, without o-ring, type of protection IP54 temperature range from –40°C to 100 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
514GFK/212
514GFK/216
514GFK/220
514GFK/225
514GFK/232
514GFK/240
514GFK/250
514GFK/263
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

0.15 €

50 9 Days 12

0.17 €

50 9 Days 16

0.20 €

50 9 Days 20

0.27 €

50 9 Days 25

0.42 €

50 9 Days 32

0.83 €

25 9 Days 40

1.47 €

10 9 Days 50

1.83 €

5 9 Days 63

Loading...

  1. 1

Basic information

Material Plastic Material Quality Other Color Grey
Explosion-tested Version No Operating Temperature(°C) -40 to 100 Glass-fibre Reinforced No
For Ex-zone Dust None For Ex-zone Gas None Halogen Free Yes
Pitch Thread 1.5 Thread Type Metric

Tech Support